IESNA:LM-63-2002
[TEST]P952313
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-950-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15239
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2253.5 2500.2 2718.1 2877.3 2908.1 2735 2533.1 2411.7 2394.8 2498.2
2703.2 2953.9 3229.5 3634.4 3981.7 4209.5 4464.2 4771.6 5132.8 5471
5758.6 5955.6 5910.8 5768.5 5349.7 4463.2 3341.9 2245.5 1285.4 720.3
481.5 328.3 142.3 73.6 25.9 0 0
2253.5 2486.3 2709.2 2866.4 2902.2 2736 2534.1 2406.7 2385.8 2484.3
2681.3 2923.1 3191.7 3546.9 3932.9 4142.8 4398.5 4686.1 5052.2 5377.5
5663.1 5871 5835.2 5683 5319.8 4489.1 3431.5 2317.2 1308.3 712.4
482.5 339.3 143.3 83.6 30.8 5 0
2253.5 2488.3 2701.2 2870.3 2928 2800.7 2596.7 2448.5 2407.7 2472.4
2642.5 2848.4 3117.1 3416.5 3801.6 4027.4 4245.3 4505 4844.2 5153.7
5458.1 5630.2 5623.3 5418.3 5158.6 4488.1 3545.9 2394.8 1416.8 855.6
589 432.8 285.5 182.1 112.4 43.8 0
2253.5 2464.4 2674.3 2843.5 2938 2878.3 2696.2 2530.1 2448.5 2474.4
2592.8 2773.8 2975.8 3200.6 3532.9 3825.5 4055.3 4300 4585.6 4917.9
5206.4 5459.1 5611.3 5600.4 5579.5 5623.3 5229.3 4290.1 2679.3 1271.5
801.9 619.8 444.7 287.5 141.3 34.8 0
2253.5 2447.5 2639.5 2815.6 2938 2979.8 2862.4 2704.2 2572.9 2527.1
2581.8 2710.2 2874.3 3066.3 3257.4 3553.8 3898.1 4135.9 4441.3 4757.7
5098 5385.5 5606.4 5776.5 5848.1 5977.5 6150.6 5635.2 4343.8 2427.6
946.2 437.8 295.5 186 93.5 11.9 0
2253.5 2429.6 2595.7 2766.9 2907.1 3008.6 3028.5 2938 2824.6 2730
2710.2 2765.9 2890.2 3024.5 3202.6 3385.7 3700.1 4114 4402.5 4635.3
4937.8 5304.9 5690.9 6035.2 6372.4 6756.5 7442 8162.3 7963.3 6819.2
4773.6 2329.1 741.2 259.7 92.5 10.9 0
2253.5 2394.8 2537 2686.3 2828.5 2955.9 3070.3 3140 3147.9 3128
3114.1 3142.9 3211.6 3315.1 3451.4 3633.4 3863.3 4163.7 4541.8 4943.7
5338.7 5801.4 6354.5 6953.5 7638 8259.8 9003 10237.7 12248.4 12952.8
11162 7384.3 3828.4 1808.8 629.8 74.6 0
2253.5 2389.8 2516.1 2647.5 2789.7 2914.1 3043.4 3157.9 3232.5 3274.3
3320 3392.7 3488.2 3609.6 3780.7 3990.6 4232.4 4533.8 4885 5299.9
5762.6 6253 6809.2 7466.8 8127.5 8796.1 9521.3 10515.3 12348.9 13932.8
12919 9049.8 4848.2 2118.2 641.7 62.7 0
2253.5 2364.9 2470.4 2586.8 2701.2 2826.6 2952.9 3084.2 3219.5 3358.8
3488.2 3634.4 3821.5 4053.3 4374.6 4714.9 5088 5471 5897.9 6381.4
6860.9 7338.5 7825 8358.3 8935.3 9499.5 10072.5 10759 11782.8 12699.1
12149.9 9836.7 6169.5 2588.8 548.2 49.7 0
2253.5 2321.1 2394.8 2471.4 2553.9 2641.5 2736 2840.5 2958.9 3101.2
3283.2 3495.1 3734.9 4054.3 4477.1 4958.7 5453.1 5990.4 6579.4 7195.2
7821 8394.1 8936.3 9447.7 9897.4 10330.2 10833.6 11391.8 12079.3 12068.3
10701.3 8263.8 4640.3 1362 205 28.9 0
2253.5 2276.4 2307.2 2339 2371.9 2413.7 2462.4 2516.1 2577.8 2662.4
2773.8 2903.2 3065.3 3300.1 3628.5 4033.4 4496 4977.6 5464.1 5923.7
6343.6 6758.5 7171.4 7569.3 7922.5 8236.9 8556.3 8915.4 9177.1 8593.1
7021.1 4847.2 1920.2 394 108.4 35.8 0
2253.5 2255.5 2258.5 2267.4 2279.4 2289.3 2306.2 2323.1 2342 2369.9
2409.7 2451.5 2498.2 2582.8 2711.1 2861.4 3077.3 3337.9 3661.3 4008.5
4359.7 4706.9 5059.1 5388.5 5680 5939.6 6159.5 6377.4 6405.3 5701.9
4557.7 3149.9 1261.6 251.7 64.7 19.9 0
2253.5 2228.6 2213.7 2191.8 2167.9 2143 2110.2 2078.4 2032.6 1974.9
1913.2 1825.7 1746.1 1694.3 1682.4 1707.3 1810.7 1994.8 2229.6 2470.4
2684.3 2854.4 3003.7 3135 3232.5 3280.2 3231.5 3008.6 2540 1827.7
1120.3 586 222.9 58.7 12.9 0 0
2253.5 2184.8 2102.3 2009.7 1905.3 1773.9 1631.7 1472.5 1311.3 1170
1055.6 963.1 890.4 838.7 802.9 768.1 741.2 734.2 766.1 853.6
957.1 1024.8 1028.7 970 872.5 739.2 599.9 453.7 317.4 193
113.4 66.7 35.8 11.9 3 0 0
2253.5 2131.1 1983.9 1812.7 1603.8 1387.9 1186.9 1029.7 911.3 810.9
718.3 632.8 569.1 539.2 524.3 504.4 489.5 475.6 457.7 441.7
429.8 409.9 380.1 340.3 295.5 249.7 206.9 174.1 146.3 119.4
89.5 57.7 26.9 7 2 0 0
2253.5 2068.4 1852.5 1593.9 1332.2 1099.4 942.2 826.8 720.3 631.8
576.1 543.2 515.4 490.5 466.6 443.7 420.8 393 362.1 335.3
316.4 297.5 279.6 254.7 232.8 205.9 183.1 159.2 132.3 103.5
68.6 40.8 18.9 7 2 0 0
2253.5 2034.6 1756 1431.7 1137.2 947.2 817.8 704.4 625.8 588
557.2 523.3 489.5 458.7 430.8 403.9 372.1 338.3 305.4 278.6
256.7 234.8 220.9 207.9 191 171.1 149.2 125.4 96.5 68.6
48.8 28.9 12.9 3 0 0 0
2253.5 1985.9 1648.6 1283.4 1013.8 853.6 729.3 650.7 611.9 581
550.2 511.4 473.6 436.8 400 363.1 326.3 292.5 265.6 244.7
228.8 214.9 201 182.1 163.2 145.3 124.4 102.5 82.6 65.7
48.8 31.8 10.9 0 0 0 0
2253.5 1956 1573 1189.9 954.1 803.9 692.5 644.7 615.9 584
550.2 511.4 469.6 425.8 383 341.3 304.4 276.6 256.7 236.8
218.9 200 184.1 168.1 152.2 133.3 112.4 91.5 75.6 59.7
42.8 25.9 6 0 0 0 0
2253.5 1929.1 1515.3 1137.2 930.2 783 686.5 652.7 619.8 587
554.2 516.4 475.6 431.8 388 349.2 317.4 286.5 259.7 234.8
213.9 191 173.1 156.2 137.3 113.4 90.5 75.6 61.7 45.8
30.8 14.9 3 0 0 0 0
2253.5 1930.1 1501.3 1123.3 912.3 770.1 688.5 660.6 633.8 600.9
567.1 531.3 494.5 453.7 410.9 370.1 335.3 303.4 276.6 250.7
223.9 196 173.1 152.2 129.3 103.5 78.6 65.7 52.7 39.8
25.9 11.9 2 0 0 0 0
2253.5 1952 1522.2 1137.2 923.3 777 691.5 663.6 637.7 604.9
572.1 537.3 499.4 459.7 417.9 376.1 338.3 306.4 284.5 260.7
227.8 200 175.1 153.2 127.3 102.5 78.6 65.7 51.7 38.8
25.9 11.9 3 0 0 0 0
